Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® MA-M/PG 16X1.5/7
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SKINDICHT® MA-M/PG

Adapter; Inner thread: PG 7; Outer thread: M 16; Brass Nickel-plated

SKINDICHT® MA-M/PG 16X1.5/7

52104200

Add to product comparison

Price

272,45 €

(272,45 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Allows for a simple transition from a metric outer thread to a PG inner thread.
  • Withstands temperatures up to +200°C.
  • Available for thread sizes up to PG42 or M63.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For applications where different thread types are used.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.