Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® ME-M Enlarger
UKCA markedCE marked
uv-resistant.chemical resistancehalogen-freeoil resistantheat resistancecold resistance

SKINDICHT® ME-M

Enlarger; Inner thread: M 63; Outer thread: M 50; Brass Nickel-plated;

SKINDICHT® ME-M 50X1.5/63X1.5

52104462

Add to product comparison

Price

729,45 €

(2.917,81 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing.
  • Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For use with a metric cab le gland with a larger connection thread than the existing threaded boreholes.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.