Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® MR-M hex. Reduction
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

SKINDICHT® MR-M hex.

Reducer; Inner thread: M 16; Outer thread: M 32; Brass Nickel-plated;

SKINDICHT® MR-M HEX. 32X1.5/16X1.5+O-RING

52101969

Add to product comparison

Price

186,82 €

(747,30 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing.
  • Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing.
  • The mounted O-ring allows a higher protection class (IP) for a cable gland due to its reliable sealing to the housing.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For use with a metric cable gland with a smaller connection thread than the existing threaded holes.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.