Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® CLICK BLK Dummy plugs
UKCA markedCE markedVDE certifiedLAPP-DNV-Approved-Logo
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® CLICK BLK

Blanking plugs; Borehole diameter: 16.3mm; Wrench width 1: 22mm; light grey; IP 68 - 5 bar (30 min)

SKINTOP® CLICK BLK 16 RAL 7035 LGY

52109013

Add to product comparison

Price

64,24 €

(128,49 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Fewer parts, counter nut no longer needed
  • No thread required

Application

  • Dummy plug with innovative CLICK system for fast installation in hard-to-reach locations. Perfect solution for closing pre-made bore holes that are no longer required.
  • Control cabinet manufacturing
  • Measurement, control and electrical applications
  • Automation technology
  • Plant engineering, machinery manufacturing