Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® CLICK / SKINTOP® CLICK-R Cable gland
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedLAPP-DNV-Approved-Logo
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® CLICK / SKINTOP® CLICK-R

Cable gland; Borehole diameter: 16.3mm; Clamping range (min./max.): 5mm - 9mm; Wrench width 1: 22mm; light grey; IP 68 - 5 bar (30 min)

SKINTOP® CLICK 16 RAL 7035 LGY

53112686

Add to product comparison

Price

65,70 €

(131,41 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fewer parts, counter nut no longer needed
  • Save up to 70% of the time with the innovative CLICK system
  • Simple, free assembly in any position
  • Vibration protection
  • No thread required

Application

  • Solar applications
  • Control cabinet manufacturing
  • Measurement, control and electrical applications
  • Air-conditioning technology
  • Automation technology