Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® CUBE FRAME Multi-cable entry
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® CUBE FRAME

Multi-entry; Number of cable entries: 1; UV-resistant;

SKINTOP® CUBE FRAME 16

52220000

Add to product comparison

Price

25,60 €

(2.560,22 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Multi-entry of cables allows a higher packing density (up to 10 cables depending on the variant).
  • The modular system simplifies service work as individual cables can be replaced flexibly without removing the frame from the housing.
  • Integrated flat seal enables secure sealing of the housing when filled (protection class IP 64).
  • Easy assembly with 4 fastening screws.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Made of robust polyamide (flammability class HB according to the UL94 testing procedure for the flammability of plastics).
  • Available in two sizes for 16 or 24-pin connector mounting openings.

Application

  • For sealing and strain relieving multi-entry of assembled and unassembled cables through a housing.
  • For use with the SKINTOP® CUBE MODULE quick-locking modules.
  • Can be used in dry, damp and oily environments.
  • Suitable for outdoor use.