Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® DIX-M AUTOMATION AS-I Sealing insert
chemical resistancehalogen-freeoil resistantcold resistance

SKINTOP® DIX-M AUTOMATION AS-I

Sealing insert; M 20; Number of cable entries: 1pc.; black

SKINTOP® DIX ASI-M 20

53611001

Add to product comparison

Price

62,96 €

(125,91 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Protection class IP 68 can be achieved if the bores are optimally occupied.
  • High functional reliability thanks to optimum strain relief.

Application

  • For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
  • To be used instead of the standard sealing insert in the SKINTOP® cable gland.
  • UV and oil-resistant material.