Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® FIBER Cable gland
UKCA markedCE marked
cold resistance

SKINTOP® FIBER

Cable gland; M 32; Clamping range (min./max.): 0 - 3 mm; Wrench width 1: 36; light grey; IP 66;

SKINTOP® FIBER M32X1.5 RAL 7035 LGY

54113180

Add to product comparison

Price

125,80 €

(1.257,99 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For maximum simplification and time savings when inserting fibre optic cables into a housing.
  • The installation aid makes it easy to install, especially when space is limited. This prevents improper kinking or clamping of the fibre optic cables.
  • Innovative sealing insert made of soft EPDM material (UV- and ozone-resistant) is used to gently clamp up to 12 fibre optic cables.
  • Gentle clamping enables good fixing and sealing of the fibre optic cables without impairing their transmission performance.
  • Variable clamping ranges in the sealing insert (0 - 3 mm) allow different cable outer diameters.
  • Protection class IP 66 can be achieved provided that all boreholes are occupied with fibre optic cables with rated diameter and unused openings are closed with SKINTOP DIX-DV sealing caps.
  • If vibration occurs, the permanent vibration protection prevents the domed cap nut from opening.

Application

  • For inserting fibre optic cables into a housing.
  • Also suitable for use with assembled fibre optic cables.
  • Can be used in Industry 4.0 applications.
  • Can be used in FTTx network architectures for broadband expansion.
  • Suitable for outdoor use.