Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® MS-SC NPT Cable gland
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistanceicon sturgeon signal

SKINTOP® MS-SC NPT

Cable gland; NPT 3/8"; Clamping range (min./max.): 4.5 - 10 mm; Wrench width 1: 20; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min); EMC screening

SKINTOP® MS-SC NPT 3/8"

53112910

Add to product comparison

Price

1.621,84 €

(1.621,84 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Few operation steps, easy to assemble
  • Suitable for cables with and without inner sheath
  • Also suitable for continuing the cable screen to another connection
  • Low-resistance screen contact, optimum EMC protection
  • Highly conductive, flexible EMC contact for clamping various screen diameters

Application

  • For EMC-compliant earthing of the copper braiding
  • Automation technology
  • Telecommunication
  • Measurement and control technology
  • Industrial machinery and plant engineering