Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® MULTI Flange FL21 Flange plate
CE marked
cold resistance

SKINTOP® MULTI Flange FL21

Flange plate; Steel Powder-coated

SKINTOP® MULTI FLANGE FL21. RAL 7035

52220030

Add to product comparison

Price

19,81 €

(1.981,40 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Reduces the rectangular, standard FL21 mounting cut-out and allows flexibility when selecting the multi-entry system.
  • Versatile use in various applications and environments.
  • Pre-assembled NBR seal enables reliable sealing to the housing (protection class IP 66).
  • Easy assembly with 4 fastening screws.
  • Stable construction made of powder-coated steel sheet or V2A stainless steel.

Application

  • For cable entry into a housing with Scandinavian FL21 mounting cut-out, while simultaneously using the SKINTOP® MULTI or SKINTOP® CUBE multi-entry systems.
  • Can be used in dry, damp and oily environments.
  • Suitable for outdoor use.