Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SP Metal print - spare embossing wheel Spare part

SP Metal print - embossing machine

Upright embossing machine; Character height: 3mm

SP 1 EMBOSSING MACHINE 3MM

61725990

Add to product comparison

Price

3.139,23 €

(313.922,87 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Comments

  • Available characters: A-Z, 0-9, +/-,
  • Lettering height: 2 to 5 mm (replaceable embossing wheel)
  • Max. sign size: 140 x 90 mm
  • Max. entry depth: 90 mm