Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® Li2YCY (TP) Low-frequency data cable
UKCA markedCE marked
uv-resistant.flame-retardanticon sturgeon signal

UNITRONIC® Li2YCY (TP)

Low-frequency data cable; 2X2X0.22; Core colour code: DIN 47100; PVC; Shielded; Flexible

UNITRONIC® Li2YCY (TP) 2x2x0,22

0031320

Add to product comparison

Price

185,21 €

(185,21 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Low-capacitance core insulation for long transmission paths.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
  • Compact design enables small outer diameters despite high number of cores.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For use in control, regulating and measurement circuits.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For occasional flexing.
  • Can be used in dry and damp rooms.