Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® LiHH Low-frequency data cable
UKCA markedCE marked
flame-retardanthalogen-free

UNITRONIC® LiHH

Low-frequency data cable; 6X0.14; Core colour code: DIN 47100 without colour repetition; Halogen-free compound; Flexible

UNITRONIC® LiHH 6x0,14

0037104

Add to product comparison

Price

110,48 €

(110,48 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • With halogen free LSZH outer sheath to meet special fire protection requirements.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
  • With conductor cross-sections from 0.14 mm² for low-frequency data transmission.
  • Compact design enables small outer diameters despite high number of cores.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For use in control, regulating and measurement circuits.
  • For occasional flexing.
  • Can be used in dry and damp rooms.