Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® LiYCY (TP) A Low-frequency data cable
UKCA markedCE markedCSA certifiedUL recognized
flame-retardanticon sturgeon signal

UNITRONIC® LiYCY (TP) A

Low-frequency data cable; 5X2X20 AWG; Core colour code: DIN 47100 without colour repetition; PVC; Shielded; UL recognised; Flexible

UNITRONIC® LiYCY(TP) A 5X2X20AWG/7

0066219

Add to product comparison

Price

28.911,56 €

(557,60 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 5000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
  • Compact design enables small outer diameters despite high number of cores.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For use in control, regulating and measurement circuits.
  • For fixed installation and occasional flexing.
  • Can be used in dry and damp rooms.