Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® PUR CP Low-frequency data cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantoil resistanticon sturgeon signal

UNITRONIC® PUR CP

Low-frequency data cable; 3X0.25; Core colour code: DIN 47100; PUR; Shielded; Flexible

UNITRONIC® PUR CP 3x0,25

0032801

Add to product comparison

Price

222,14 €

(222,14 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Compact design enables small outer diameters despite high number of cores.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
  • For fixed installation and occasional flexing.
  • Can be used in dry, damp or wet environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.