Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® SENSOR Sensor/actuator cable
UKCA markedCE marked
uv-resistant.

UNITRONIC® SENSOR

Sensor/actuator cable; Flexible; PVC; black

UNITRONIC® SENSOR LifYY 3x0,34

7038900

Add to product comparison

Price

85,30 €

(85,30 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compact dimensions enable easy integration into the machine concept.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For fixed installation and occasional flexing.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.