Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-A 10 AG-LB Panel-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 10 AG-LB

Panel-mount base; Design size: 10A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 10 AG PANEL MOUNT BASE

10442000

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Small and space-saving for narrow available space

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory