Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 

New products

Discover now


Solutions of tomorrow – already today

LAPP is committed to high-quality products, connection solutions and competent support as a partner on an equal footing. We embody creative innovation and guarantee constant quality. For us, developing new products means understanding the challenges our customers face and putting them at the centre of our service offerings. We are thereby constantly finding new, innovative connection solutions that help to meet growing requirements in a targeted manner.

We don't just solve customer-specific challenges – our self-imposed ambition to be a technology leader drives us to identify and take action on key technology trends at an early stage, even before customers ask for the corresponding solutions.

Quality always comes first for us. It is with this in mind that we test the hardware and flawless functioning of our connection solutions and products in our own laboratory. For the best possible performance and maximum reliability.

Innovative and sustainable, looking to the future and with maximum quality standards – these are the new products from LAPP.

All new products at a glance

Cables and wires



The right solution for every requirement

LAPP's success story begins in 1957 with the invention of the world's first cables with different colour-coded cores for better identification. A brilliant innovation that paved the way, even to this day. Modern LAPP cables are the result of a development process based on extensive expertise and decades of experience. Our cables perform a range of basic tasks and are suitable for thousands of applications. Our range includes power supply cables, control cables for extremely reliable signal transmission and data cables that guarantee fault-free transmissions.

Spring 2024 innovations


Discover them today

ÖLFLEX® SOLAR H1 BUR

Our halogen-free H1Z2Z2-K solar cable with IEC certification and Dca classification is your ticket to solar energy! Thanks to its increased mechanical strength and AD8 and UL 854 tests, it is suitable for underground installation in pipes or cable trenches with a sand bed. Perfect for connecting photovoltaic systems up to 1.8 kV.

ETHERLINE® FD bioP Cat.5e

It is also sustainable: our highly flexible Cat.5e Ethernet cable (1000 Mbit/s) with an outer sheath made of more than 40% bio-based plastic in accordance with ASTM D6866 reduces dependence on fossil raw materials. It also reduces the carbon footprint, which is good for its life cycle assessment. The product characteristics are identical to the purely fossil variant.

UNIRAIL S 50264-3-2 300V MM FR

120 minutes of extra time in the event of a fire: the safety-related components in railway vehicles can be wired with the fire-resistant, fire protection-tested and cross-linked control cable (multi-core, 300 V). The cable can function for up to 120 minutes, even under the influence of fire (DIN EN 50200). 

Additional new products



Connectors



Reliable even after thousands of plug cycles

Detachable connections that withstand thousands of plug cycles: our connectors are the elementary component of a detachable, secure connection of two cables or for connecting one cable to a device or machine. They are used for power supply as well as signal and data transmission in various industrial environments and ensure the best possible connection. They supply other equipment with energy, control signal transmissions and guarantee data exchange. LAPP has developed connectors in various variants for numerous applications – as individual units, kits or customer-specific assemblies.

Spring 2024 innovations


Discover them today

EPIC® H-A 3 TG

Locks reliably, does not burn, and protects the internal insert from dust and moisture: these are just three of the essential features of our newly revamped rectangular connector housing. The lightweight polyamide hood is also halogen-free, UV-resistant and has an M20 thread for connecting a cable or conduit gland. 

EPIC® SOLAR 4 GEN2 F

Always a good sign! Our weather-resistant solar connectors for cabling solar modules up to 1500 V are TÜV SÜD certified. The connector with the self-retaining cap nut and haptic feedback is compatible with many connectors from well-known manufacturers. Connector assembly can also be carried out fully automatically.

EPIC® H-Q TG

There are many different uses for this sturdy rectangular connector hood made of plastic. The M25 female thread is suitable for connecting a separate cable or conduit gland. This results in an optimised design with regard to weight and installation space.

EPIC® H-B 16 T

The same, yet better: you'll be impressed with this rectangular connector hood, the design and haptics of which have been completely revamped. While the technical properties and advantages have remained identical, the modern design not only impresses visually, but gives you a much better grip when connecting and disconnecting. 

EPIC® SENSOR M12A screw connection

Off into the field: be it in the F&B, mechanical engineering or intralogistics areas, the M12A data connector is an expert in the field of signal transmission at sensor-actuator level. With this plastic connector, cable assembly can be carried out without any special tools whatsoever thanks to the screw connection. Numerous variants are available.

Additional new products



Cable glands



Sealing and strain-relieving cable entry

When a cable meets the housing of a machine or a control cabinet, a cable gland is usually used. This makes it possible to insert cables into a housing and to securely seal cables and housings with different materials such as fluorine rubber, nitrile rubber, silicone or gel seals. In addition, cable glands provide strain relief for the cable. They protect the interior of the housing from harmful environmental influences such as dust and moisture. LAPP offers high-quality single entries and multi entries, as well as accessories and tools for assembling the cable glands.

Spring 2024 innovations


Discover them today

SKINDICHT® VENT PA6

Goodbye to humidity: This pressure compensation element acts as a ventilation system for a wide range of housing types. You'll never have to worry about moisture problems in closed housings again. Articles are available in thread sizes M6, M8 and M12. PLUS articles enable an air flow rate of 3.5 l/min.

Drainage elements

Condensation can quickly form in control cabinets or housings due to temperature fluctuations or high humidity. That's when it's time for our small M12 drainage element. It discharges the condensation at a flow rate of at least 1.8 l/h, thus counteracting the dangers of corrosion.

Additional new products



Marking systems



Ensure efficient organisation

Stop the cable chaos – with clear labelling! The marking systems from LAPP enable quick and individual identification, even in an industrial environment. The marking systems are suitable for clear marking and/or labelling or equipment such as cables, wires, single cores and other electrical components. Bring order to your application with individual numbers, letters, symbols and character markings for individual labelling. Further aid is provided by our laser or thermal transfer printing labels, printers, label software, safety signage as well as our tools and accessories.

Spring 2024 innovations


Discover them today

FLEXIMARK® THERMO CLIP

Let's go. The starter kit gives you the perfect basic set of FLEXIMARK® THERMO CLIP temperature indicators for five different cable outer diameters at your fingertips. Supplied in a stable case with a transparent cover and small part insert. Perfect for safe transport in assembly applications or for storage.

Tools and accessories



Great tool, half the work

LAPP is the largest European system supplier for “all cable technology”. After all, we know that achieving big goals is impossible without the right cable accessories and suitable tools. LAPP's product range of tools and accessories includes tools, end sleeves and cable lugs, products for EMC and earthing, as well as insulation and shrink tube products, cable trolley systems, cable duct and cable wedge clamps and products for cable bundling. As a leading supplier of cabling solutions, we are naturally also experts in handling, assembling and installing cables.

Spring 2024 innovations


Discover them today

Cu tube cable lugs

Accessories? Yes, always! Our cable accessories are supplemented by a tube cable lug made of copper, which is heat-resistant up to +180°C and is ideally suited for contacting our ÖLFLEX® HEAT cables/single cores. It is also UL certified and compatible with the crimping tools from KLAUKE. 

Ni tube cable lugs

Accessories? Yes, always! Our cable accessories are supplemented by a tube cable lug made of nickel, which is heat-resistant up to +650°C and is ideally suited for contacting with our most heat-resistant ÖLFLEX® HEAT single cores. It is also compatible with the crimping tools from KLAUKE. 

V2A tube cable lugs

Accessories? Yes, always! Our cable accessories are supplemented by a tube cable lug made of V2A stainless steel, which is heat-resistant up to +400°C and is ideally suited for contacting our ÖLFLEX® HEAT cables/single cores. It is also compatible with the crimping tools from KLAUKE. 

Additional new products