Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® H-A 48 TG Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 48 TG

Hood; Design size: 48A; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-A 48 TG 29 ZW

10631800

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Three different inserts, each suitable for housing type H-A 16, can be integrated in this housing. High flexibility
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application

  • Machine and equipment manufacturing
  • Control engineering