Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
MCS 5 CG-HV MALE MODULE (1000 V/4+PE)
flame-retardantcold resistance

EPIC® MC Module: HC4+PE

Modular system; Crimp termination; Number of contacts: 4+PE; , With protective conductor; Required slots: 1; For cross-section (min./max.): 0.5mm² - 2.5mm²; 1000 V AC rms / DC according to IEC; 16 A according to IEC

MCS 5 CG-HV MALE MODULE (1000 V/4+PE)

10383200

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The mix of different functions in one plug guarantees high flexibility
  • Assembly of individual connectors, suitable for different applications

Application

  • Plant engineering
  • Printing machines
  • Control engineering