Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® MH Bus PIN 1x(4) contact holder Modular system
UR recognised US, cUR recognised USCSA certified
flame-retardantcold resistanceicon sturgeon signal

EPIC® MH Bus PIN 1x(4) contact holder

Modular system; Crimp termination; Number of contacts: 4; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC;

EPIC® MHS Bus PIN 1x(4) CM

44423229

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Shielded modul for data and signal transmission.Usable for Ethernet CAT.5e
  • EPIC® MH system is mateable with the market standard
  • Crimp connection for permanent vibration proof contacting
  • The mix of different functions in one plug guarantees high flexibility
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application

  • Mechanical engineering
  • Robotics industry
  • Plant engineering
  • Renewable energy
  • Railway applications / vehicle construction