Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® SENSOR M8 Data connectors
cold resistance

EPIC® SENSOR M8

Data connector; Sensor/Aktor; M 8 (A-coded); Plug; Straight (180 °) ; Number of contacts: 3; For cross-section (min./max.): 28AWG - 24AWG; Shielded: No

AB-C3-M8MS-F0,25

22260993

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Quick and easy on-site assembly
  • For creating of individual cable lengths
  • No special tools required for connecting the cables
  • Time-saving assembly with IDC connection technology
  • Easy connection with proven srew clamp connection