Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® SIGNAL M23 Contacts Contact
UR recognised US, cUR recognised USVDE certified

EPIC® SIGNAL M23 Contacts

Contact for housing size: M23; ; Pin; Crimp termination; For cross-section (min./max.): 0.14mm² - 1mm²; Brass Gold-plated

EPIC® SIGNAL M23 SCM 1MM AU 0.14-1.0 (100

72400000

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Solder termination is easy to implement, and creates a plug connection that is resistant to shock and vibrations.
  • With corrosion-resistant gold coating for the low contact resistances and long product life.
  • UL certification according to technical data enables the product to be used on the North American market.