Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® SOLAR 4PLUS M+F 4 6mm² SET Solar connector
TÜV Rheinland certificateUKCA markedCE markedTÜV certified
uv-resistant.flame-retardanthalogen-freeheat resistancecold resistance

EPIC® SOLAR 4PLUS M+F 4 6mm² SET

Solar connectorCrimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1500 V AC rms / DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; IP 68 - 1m (10h);

EPIC® SOLAR 4PLUS M+F 4 6mm² SET

44428255

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Compatible with other systems on the market.
  • Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
  • Crimp termination ensures a secure connection between the connector and the cable (to be disconnected with a tool).
  • Double locking hooks secure the contact to the connector.

Application

  • For the cabling of solar modules, inverters and stand-alone systems.
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • Can be used with many ÖLFLEX® solar cables.
  • Suitable for outdoor use.