Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® ACCESS PNF Managed switch
UKCA markedCE markedPROFINETUL listed
cold resistance

ETHERLINE® ACCESS PNF

Managed switch; PROFINET CC-B; Interfaces: 4xRJ 45 (10 Mbit/s; 100 Mbit/s)

ETHERLINE® ACCESS PNF04T

21700140

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Available with 4, 8 or 16 ports (10/100BASE-T(X)).
  • Extremely space-saving, compact design for direct mounting on 35 mm top-hat rails.
  • Prioritising PROFINET telegrams with real-time data.
  • Easy configuration and diagnosis via PROFINET or web interface.
  • Supports MRP (client), LLDP, DCP and SNMP, allows port mirroring, diagnostic alarms and detailed network statistics.

Application

  • For use in PROFINET networks for automation technology ("Conformance Class B").
  • For use in control cabinets (protection class IP 20).
  • "PNF04" and "PNF08" variants can be used in an extended temperature range from -40°C to +75°C.
  • "PN16" variant can be used at temperatures -10°C to +60°C.