Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ETHERLINE® FIRE Cat.5e PH120 4x2x23/1 AWG
UKCA markedCE markedETHERNET/IP
chemical resistanceflame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® FIRE

Ethernet cable; Fixed Installation; ETHERNET/IP; Cat.5e; F/FTP; Halogenfree; red

ETHERLINE® FIRE Cat.5e PH120 4x2x23/1 AWG

2170905

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Insulation integrity for up to 120 minutes under the effect of fire (classification PH120 according to DIN EN 50200). There is no risk of cable shorting during this time.
  • Variant “Cat. 6“ also ensures functional retention of continuous data transmission for up to 120 minutes during exposure to fire (in accordance with DIN EN 50289-4-16).
  • High-quality resistance to electromagnetic interference thanks to double screening.
  • Halogen free product that does not produce corrosive acids or hazardous gases in the event of a fire.
  • Low smoke density in the event of fire (according to DIN EN IEC 61034-2).
  • Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2).
  • For the transmission of analogue and digital signals in the frequency range up to 100 MHz (Cat. 5e) or up to 250 MHz (Cat. 6).

Application

  • Especially for data and signal transmission in areas at risk of fire with highly flammable materials.
  • Variant “Cat. 6“ specifically for data and signal transmission in areas that are essential for the continuous functioning of a system in the event of a fire (emergency circuits).
  • For use in building automation.
  • For use in backbone network areas.
  • For fixed installation (max. transmission distance 100 m).