Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
H07V-K <HAR> Single core
CE markedHarmonisation marking
flame-retardant

H07V-K <HAR>

Single core; 1X16; pink; Depending on length; U0/U: 450/750 V; PVC; HAR-certified; Fixed Installation

H07V-K 1X16 PK

4520086

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Made according to harmonised European type H07V-K, with ◁HAR testing mark for proven reliability and quality (not applicable for: transparent, green (single colour), yellow (single colour), all double colours (except green/yellow and yellow/green)).
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Different core insulation colours available.
  • Also available in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For wiring circuits inside machines.
  • For wiring lighting.
  • For fixed and protected installation.
  • Can be used for open installation on cable trays for equipotential bonding.
  • Use at temperatures up to -40°C possible.