Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® HEAT 180 SiF Single core
UKCA markedCE marked
flame-retardanthalogen-freeoil resistant

ÖLFLEX® HEAT 180 SiF

Single core; 1X25; green/yellow; U0/U: 300/500 V; Silicone; -50°C - 180°C; Fixed Installation

ÖLFLEX® HEAT 180 SiF 1X25 GNYE

0057000

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 3000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Withstands temperatures up to +180°C. Adequate ventilation is a prerequisite, as silicone cables prematurely reduce the mechanical properties from +100°C, without the need for oxygen.
  • Halogen free product that does not produce corrosive acids or hazardous gases in the event of a fire.
  • Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2).
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Insulating properties after flame treatment when static, thanks to core insulation made of silicone compound.
  • Different core insulation colours available.

Comments

  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables prematurely decrease from +100°C in the absence of air

Application

  • For wiring circuits inside machines.
  • For fixed installation.
  • Can be used in dry and damp rooms.
  • Suitable for light mechanical stress.
  • Resistant to many oils, plant and animal fats and a wide range of chemicals.