Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® HEAT 180 SiHF Power cable
UKCA markedCE marked
flame-retardanthalogen-freeoil resistant

ÖLFLEX® HEAT 180 SiHF

Power cable; 3G0.75; U0/U: 300/500 V; Silicone; Core identification: Colours; -50°C - 180°C; Flexible

ÖLFLEX® HEAT 180 SiHF 3G0,75

0046002

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The flexible cable design makes it ideal for use in restricted spaces.
  • Withstands temperatures up to +180°C. Adequate ventilation is a prerequisite, as silicone cables prematurely reduce the mechanical properties from +100°C, without the need for oxygen.
  • Halogen free core insulation and sheath compound (according to DIN EN IEC 60754-1).
  • Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2).
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Insulating properties after flame exposure when static, thanks to core insulation and outer sheath made of silicone compound.

Comments

  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables prematurely decrease from +100°C in the absence of air

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Resistant to many oils, plant and animal fats and a wide range of chemicals.