Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
ÖLFLEX® SERVO 719 Servo cable
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.flame-retardantoil resistantoutdoor area

ÖLFLEX® SERVO 719

Servo cable; 5G1,5+(2x0,75); U0/U: 0,6/1 kV; PVC; UL recognised; Flexible

ÖLFLEX® SERVO 719 5G1,5+(2x0,75)

1020061

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compatible with servo drives from leading manufacturers.
  • Low-capacitance core insulation for long transmission paths.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Also available in versions with two screened control core pairs, e.g. for brakes and temperature sensors.

Application

  • For connecting frequency converters and servo motors.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.