Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
Power Module: HHC1 Modular system
UR recognised, UL recognised
flame-retardantheat resistancecold resistance

Power Module: HHC1

Modular system; Crimp termination; Number of contacts: 1; Required slots: 2; For cross-section (min./max.): 25mm² - 95mm²; 1000 V AC rms / DC according to IEC; 320 A according to IEC

Modular MC MCS HHC1

44424030

Add to product comparison

Price

Register for price

Quantity

150 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • High current transfer
  • The mix of different functions in one plug guarantees high flexibility
  • Crimp connection for permanent vibration proof contacting

Application

  • Mechanical and plant engineering
  • Robotics industry
  • Control engineering
  • Renewable energy