Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
Power Module: HHC2 Modular system
flame-retardantheat resistancecold resistance

Power Module: HHC2

Modular system; Crimp termination; Number of contacts: 2; Required slots: 2; For cross-section (min./max.): 16mm² - 35mm²; 1000 V AC rms / DC according to IEC; 150 A according to IEC

Modular MC MCS HHC2

44424017

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High current transfer
  • The mix of different functions in one plug guarantees high flexibility
  • Crimp connection for permanent vibration proof contacting

Application

  • Mechanical and plant engineering
  • Robotics industry
  • Control engineering
  • Renewable energy