Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINTOP® DIX-M AUTOMATION slotted Multiple sealing insert
chemical resistancehalogen-freeoil resistantcold resistance

SKINTOP® DIX-M AUTOMATION slotted

Multiple sealing insert; M 40; Number of cable entries: 3pc.; Borehole diameter: 10mm; black

SKINTOP® DIX-M 40310 SLOTTED

53310444

Add to product comparison

Price

Register for price

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Special design with round pre-drilled bore and longitudinal cut for easy insertion of one or more pre-assembled data cables.
  • Protection class IP 68 can be achieved if the bores are optimally occupied.
  • High functional reliability thanks to optimum strain relief.

Application

  • For use with metric SKINTOP®/SKINTOP® CLICK cable glands.
  • To be used instead of the standard sealing insert in the SKINTOP® cable gland.
  • UV and oil-resistant material.