Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
SKINTOP® MS-M-XL / SKINTOP® MSR-M-XL Cable gland
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® MS-M-XL / SKINTOP® MSR-M-XL

Cable gland; M 12; Clamping range (min./max.): 3.5 - 7 mm; Wrench width 1: 16; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;

SKINTOP® MS-M-XL 12X1.5

53112005

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Especially for thick walls
  • A product with an impressively wide range of applications thanks to its versatile properties.
  • Maximum reliability
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Optimum strain relief
  • High functional reliability thanks to optimum strain relief.
  • Large, variable clamping range for different cable outer diameters.
  • Wide, variable clamping ranges
  • Extensive range of accessories available.

Application

  • For sealing and strain relieving cable insertion into a housing.
  • With long connection thread for applications involving a thicker wall
  • Withstands high chemical and mechanical loads.
  • In areas where mechanical and chemical stability are critical
  • Suitable for outdoor use, subject to the temperature range.
  • Chemical industry
  • The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.
  • Measurement and control technology
  • Machine and equipment manufacturing