Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
UNITRONIC® LiYY (TP) BK Low-frequency data cable
UKCA markedCE markedVDE certified
uv-resistant.flame-retardant

UNITRONIC® LiYY (TP) BK

Low-frequency data cable; 2X2X0.14; Core colour code: DIN 47100; PVC; Flexible

UNITRONIC® LiYY (TP) 2x2x0,14 BK

1030400

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 10000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
  • Compact design enables small outer diameters despite high number of cores.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
  • For fixed installation.
  • Can be used in dry and damp environments.
  • Suitable for light mechanical stress.
  • The PVC outer sheath is somewhat oil-resistant.
  • Suitable for outdoor use, subject to the temperature range.