Hungary
 
en
hu
 
0
0
0
Hungary
 
en
hu
 

Chemical properties


Which material requirements must apply to a product in order to meet the intended application? Does a material actually react to its surroundings in the way that is desired in each individual case?


Depending on the materials that make up a product, it will differ in its sensitivity to acids, alkalis, oils and corrosion and in its reaction to the effects of a fire. Chemical properties are therefore an important selection criterion when deciding for or against a product.

Halogen-free

Why are halogen-free plastics crucial in the event of a fire?

Lead-free

Will only lead-free metals be permitted in future?

Oil-resistant

How well does which outer sheath protect against oil?