Hungary
 
en
hu
 
0
0
0
Hungary
 
en
hu
 

Electrical properties


Electrical properties are of fundamental importance when selecting cables or connectors. Components with excellent electrical conductivity are required. Or those that have a pronounced electrical insulating capacity. When it comes to functional reliability, on the other hand, components are required that provide safety against electromagnetic interference and, if possible, ones that do not cause it themselves. 


Which electrical properties have priority in each case always depends on the area of application and the prevailing influences there, as well as the voltage range in which the products are used.

Shielded

How does a cable screen protect against electromagnetic interference?

Current rating and dimensioning of cables