United States
 
 
0
0
0
United States
 
 
ÖLFLEX® POWER MULTI power cord
UKCA markedCE markedCSA certifiedcUL listed US, UL listed US
uv-resistant.flame-retardantoil resistant

ÖLFLEX® POWER MULTI

Power cable; 7G1.5; U0/U: 300/500 V; Conductor identification: Colors and Numbers; UL listed; Flexible

ÖLFLEX® POWER MULTI 7G1.5 16/7C

611607

Add to product comparison

Price

Register for price

Quantity

Please observe the minimum order quantity of 15000 FT.

Login for the stock inquiry.

Benefits

  • Cable especially developed for use in the USA.
  • UL-listed according to type TC (Tray Cable) or TC ER (Tray Cable for Exposed Run) and STOOW (extra-hard usage flexible cord (600 V)).
  • Outer jacket made of special thermoplastic polymer for heavy industrial stress and improved longevity.
  • Conductor insulation made of special PVC compound.
  • Particularly oil-resistant and flame retardant.
  • High thermal resistance and good cold flexibility.

Application

  • Suitable as a flexible power or extension cable.
  • For unprotected installation and occasionally flexing in the end consumer circuit.
  • For open installation in cable trays without a protective cable conduit.
  • For occasionally flexing use in potentially explosive atmospheres in the USA.
  • The cable design and the outer jacket make it suitable for use in harsh, oily industrial environments.
  • Suitable for outdoor use, subject to the temperature range.
  • For universal use in Europe for the wiring of machine-internal and cross-plant control circuits.
  • In Europe for fixed installation and occasional flexing.