Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
EPIC® ULTRA H-A 3 TGHV Hood
UKCA markedCE marked
uv-resistant.chemical resistancehalogen-freecorrosion resistantacid resistancecold resistanceicon sturgeon signal

EPIC® ULTRA H-A 3 TGHV

Hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloyEMC screening; IP protection rating mounted: IP 68 - 1m (10h)

EPIC® ULTRA H-A 3 TGV 5-9 BRUSH

10423600

Add to product comparison

Price

256,61 €

(2.566,14 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The EPIC® ULTRA H-A 3 series covers the smallest EMC housings in the heavy-duty industrial connector field and ensures secure connectors in the smallest possible space.
  • The hood can be connected with many standard housings (mount base, surface-mount base or cable coupler housings).
  • The high design offers more space, making it suitable for larger inserts or applications that need more space in the housing.
  • The integrated brass SKINTOP® cable gland is used for sealing and strain relief cable entries. Compared to housings where the cable gland is added separately, the overall size of the housing is more space-saving.
  • For article names with the addition “BRUSH”, the integrated cable gland is supplemented by our innovative SKINTOP® BRUSH brass brush, which enables 360° contacting of the copper braided screening and thus enables the interference signals to be deflected even more effectively. Brush wires enable easier assembly of the connector and obtain the gap-free 360° coverage of the copper stranded screening.
  • Locking is performed using a stainless steel single lever on the counter-housing.
  • Meets protection class IP 65 when locked.
  • Protection class classified according to NEMA 250 and tested pursuant to UL50E.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.

Application

  • For protecting the connector insert against environmental influences.
  • Especially for environments where the product comes into contact with water, cleaning agents and saline substances.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Withstands high environmental and mechanical stress.
  • Suitable for outdoor use.