Germany
 
de
en
 
Germany
 
de
en
 

Cable wedge clamps

For fastening cables

Our cable wedge clamps hold the cable gently without restricting the necessary movement of the cable. We offer cable wedge clamps for round and flat cables.

Categories

Tools and accessories
  • Cable wedge clamp
  • Mounting plate
  • Halogen-free
Filter
  • General information
    • Suitable for
      • (1-2)*FKK 08
      • (1-2)*RKK 01-06
      • (1-3)*RKK 01-06
      • 1*FKK 07
      • or 1*FKK 07 and 1*RKK 01-06
      • or 1*FKK07
      • or 2*RKK 01-06
    • End of sales article
      • No
    • New products
      • No
    • Product type
      • Cable wedge clamp
      • Mounting plate
  • Product design
    • Number of cables
      • 1
      • 2
      • 3
    • Min. flat cable height
      • 2.0 mm
    • Flat cable height (max.)
      • 10.0 mm
      • 17.0 mm
    • For min. cable outer diameter
      • 7.0 mm
      • 11.5 mm
      • 15.0 mm
      • 18.0 mm
      • 19.0 mm
      • 24.5 mm
    • For max. cable outer diameter
      • 11.0 mm
      • 14.0 mm
      • 18.0 mm
      • 21.0 mm
      • 24.0 mm
      • 26.0 mm
  • Product features
    • Product features
      • Halogen-free

Results

(4)