The transmitters and receivers of signals or messages are connected to one another via data cables. LAPP offers highly reliable data cables for Fieldbus and Ethernet systems so that machines, entire factories and office buildings can communicate with one another. Our industrial communication product range covers all of the most popular protocol standards such as PROFIBUS, CC-Link and CANopen, as well as PROFINET and Ethernet/IP. A wide selection of data cables is also available for telephone, coaxial and low-frequency applications.
- 1.0
- 2.0
- 3.0
- 4.0
- 5.0
- 6.0
- 7.0
- 8.0
- 9.0
- 10.0
- 11.0
- 12.0
- 14.0
- 15.0
- 16.0
- 18.0
- 19.0
- 20.0
- 21.0
- 24.0
- 25.0
- 27.0
- 28.0
- 30.0
- 32.0
- 36.0
- 37.0
- 40.0
- 44.0
- 50.0
- 52.0
- 56.0
- 61.0
- 0.08 mm²
- 0.057 mm²
- 0.14 mm²
- 0.15 mm²
- 0.16 mm²
- 0.25 mm²
- 0.22 mm²
- 0.23 mm²
- 0.28 mm²
- 0.24 mm²
- 0.26 mm²
- 0.34 mm²
- 0.38 mm²
- 0.32 mm²
- 0.5 mm²
- 0.52 mm²
- 0.62 mm²
- 0.64 mm²
- 0.75 mm²
- 0.8 mm²
- 0.89 mm²
- 0.9 mm²
- 1.0 mm²
- 1.1 mm²
- 1.3 mm²
- 1.32 mm²
- 1.5 mm²
- 2.5 mm²
- 3.17 mm²
- 6.0 mm²
- Yes
- No
- Agricultural & Farm Machinery
- HVAC
- Robotics
- Machine tools
- Assembly Machines
- Healthcare & Pharma
- Packaging
- Renewable Energy: Solar
- Intralogistics
- Lifts & Elevators
- Power Grids
- Automotive
- Ships & boats
- Food & Beverage
- Processing Industries
- Construction Machinery
- Rolling Stock
- Acid-resistant
- Alkali-resistant
- Chemical resistant
- Fuel resistant
- Halogenfree
- Mechanically resistant
- Oil-resistant
- Ozone resistant
- PWIS-free
- UV-resistant
- weather resistant
- CE marked
- CSA certified
- DNV-certified
- Ecolab certified
- Flame retardance tested according to UN/ECE-R118
- Tested for fire protection for railway vehicles
- UL listed
- UL recognised
- VDE certified
- cUL listed
- cUR recognized