Germany
 
de
en
 
Germany
 
de
en
 

Cables for industry-specific applications

Special cables for industry-specific applications

LAPP offers special cables for requirements in sectors such as photovoltaics, wind energy and commercial and railway vehicles.

Categories

Cables
Power and control cables

Filter

Reset

Filter

Filter

Reset

  • General information
    • Product type
      • Compensating cable
      • DC power cable
      • Extension cable
      • Power and control cable
      • Railway cable
      • Single core
      • Solar cable
      • Thermocouple cable
      • Vehicle cable
  • Electrical parameters
    • Nominal voltage
      • 60 V DC according to IEC
      • U0/U: 0,6/1 kV AC rms / DC according to IEC
      • U0/U: 0,6/1 kV AC rms according to IEC
      • U0/U: 0,75/1,5 kV DC according to IEC
      • U0/U: 0,9/1,5 kV DC according to IEC
      • U0/U: 1 /1 kV AC rms according to IEC
      • U0/U: 1,5/1,5 kV DC according to IEC
      • U0/U: 1.8/3 kV AC rms according to (Manufacturer Specifications)
      • U0/U: 1.8/3 kV AC rms according to IEC
      • U0/U: 3.6/6 kV AC rms according to IEC
      • U0/U: 300/300 V AC rms according to IEC
      • U0/U: 300/500 V AC rms / DC according to IEC
      • U0/U: 300/500 V AC rms according to IEC
    • Rated voltage
      • 1000 V AC rms according to UL AWM
    • Test voltage
      • 0.5 kV
      • 1 kV
      • 11 kV
      • 2 kV
      • 3 kV
      • 3.5 kV
      • 4 kV
      • 5 kV
      • 6.5 kV
    • test voltage conductor/conductor
      • 2 kV
      • 3.5 kV
      • 4 kV
    • Test voltage core/screening
      • 2 kV
      • 3.5 kV
  • Product design
    • Extension and compensating cable type
      • J
      • JX
      • K
      • KCA
      • KX
      • LX
      • N
      • RCB
      • SCB
    • Conductor cross-section (mm2)
      • 0.22 mm²
      • 0.35 mm²
      • 0.5 mm²
      • 0.75 mm²
      • 0.8 mm²
      • 1.0 mm²
      • 1.5 mm²
      • 2.5 mm²
      • 4.0 mm²
      • 6.0 mm²
      • 10.0 mm²
      • 16.0 mm²
      • 25.0 mm²
      • 35.0 mm²
      • 50.0 mm²
      • 70.0 mm²
      • 95.0 mm²
      • 120.0 mm²
      • 150.0 mm²
      • 185.0 mm²
      • 240.0 mm²
      • 300.0 mm²
      • 400.0 mm²
    • Including protective conductor
      • Yes
      • No
    • Number of cores
      • 1.0
      • 2.0
      • 3.0
      • 4.0
      • 5.0
      • 6.0
      • 7.0
      • 8.0
      • 9.0
      • 12.0
      • 13.0
      • 15.0
      • 16.0
      • 18.0
      • 19.0
      • 24.0
      • 25.0
      • 32.0
      • 37.0
      • 40.0
      • 48.0
    • Number of pairs
      • 2.0
      • 3.0
      • 4.0
      • 7.0
      • 8.0
      • 12.0
    • Shielded
      • Yes
      • No
    • Nominal outer diameter
      • 3.6 mm
      • 4.0 mm
      • 4.5 mm
      • 4.6 mm
      • 4.8 mm
      • 4.9 mm
      • 5.0 mm
      • 5.1 mm
      • 5.2 mm
      • 5.3 mm
      • 5.4 mm
      • 5.6 mm
      • 5.7 mm
      • 5.8 mm
      • 5.9 mm
      • 6.0 mm
      • 6.2 mm
      • 6.3 mm
      • 6.4 mm
      • 6.5 mm
      • 6.6 mm
      • 6.7 mm
      • 6.8 mm
      • 6.9 mm
      • 7.0 mm
      • 7.1 mm
      • 7.2 mm
      • 7.3 mm
      • 7.4 mm
      • 7.5 mm
      • 7.6 mm
      • 7.7 mm
      • 7.8 mm
      • 7.9 mm
      • 8.0 mm
      • 8.1 mm
      • 8.2 mm
      • 8.4 mm
      • 8.5 mm
      • 8.6 mm
      • 8.7 mm
      • 8.8 mm
      • 8.9 mm
      • 9.0 mm
      • 9.1 mm
      • 9.2 mm
      • 9.3 mm
      • 9.4 mm
      • 9.5 mm
      • 9.6 mm
      • 9.7 mm
      • 9.8 mm
      • 10.0 mm
      • 10.2 mm
      • 10.3 mm
      • 10.4 mm
      • 10.5 mm
      • 10.6 mm
      • 10.7 mm
      • 10.8 mm
      • 11.0 mm
      • 11.2 mm
      • 11.3 mm
      • 11.4 mm
      • 11.5 mm
      • 11.7 mm
      • 11.8 mm
      • 11.9 mm
      • 12.1 mm
      • 12.2 mm
      • 12.3 mm
      • 12.4 mm
      • 12.6 mm
      • 12.8 mm
      • 13.0 mm
      • 13.2 mm
      • 13.3 mm
      • 13.7 mm
      • 13.8 mm
      • 13.9 mm
      • 14.4 mm
      • 14.5 mm
      • 14.7 mm
      • 14.8 mm
      • 15.0 mm
      • 15.7 mm
      • 15.9 mm
      • 16.0 mm
      • 16.2 mm
      • 17.0 mm
      • 17.5 mm
      • 17.9 mm
      • 18.3 mm
      • 19.0 mm
      • 19.4 mm
      • 20.1 mm
      • 20.6 mm
      • 21.4 mm
      • 22.2 mm
      • 23.8 mm
    • Core insulation base material
      • Ceramic yarn
      • Cross-linked polyethylene
      • Electron beam cross-linked polymer compound
      • Ethylene tetrafluoroethylene copolymer
      • Fluoroethylene propylene
      • Glass fibre
      • Halogen-free compound
      • Polyvinylchloride
      • Silica
      • Silicone
      • Thermoplastic elastomers
    • Basic material of inner sheath
      • Glass fibre
      • Polyvinylchloride
      • Silicone
    • Base material of outer sheath
      • Ceramic yarn
      • Cross-linked polyethylene
      • Electron beam cross-linked polymer compound
      • Ethylene tetrafluoroethylene copolymer
      • Fluoroethylene propylene
      • Glass fibre
      • Halogen-free compound
      • Polyurethane
      • Polyvinylchloride
      • Silica
      • Silicone
      • Thermoplastic elastomers
    • Cable sheath colour
      • black
      • black/blue
      • black/red
      • blue
      • green
      • orange
      • pink
      • red
      • transparent
      • white
    • Core identification
      • Colours
      • Numbers
    • Extension and compensating cable colour code
      • DIN
      • IEC
    • Single core color
      • black
      • blue
      • brown
      • green
      • green/yellow
      • grey
      • orange
      • red
      • violet
      • white
      • yellow
  • Product features
    • Product features
      • Acid-resistant
      • Alkali-resistant
      • Chemical resistant
      • Flame-retardant
      • Fuel resistant
      • Halogenfree
      • Mechanically resistant
      • Oil-resistant
      • Ozone resistant
      • PWIS-free
      • UV-resistant
      • weather resistant
    • Application area
      • Cable chain
      • Fixed Installation
      • Flexible
      • Outdoor Suspension
      • Torsion
    • Minimum bending radius in mm, stationary
      • 15.9 mm
      • 17.7 mm
      • 19.5 mm
      • 21.6 mm
      • 23.1 mm
      • 24.0 mm
      • 24.4 mm
      • 26.0 mm
      • 26.1 mm
      • 26.8 mm
      • 27.6 mm
      • 28.0 mm
      • 28.8 mm
      • 29.6 mm
      • 30.0 mm
      • 30.8 mm
      • 31.0 mm
      • 31.2 mm
      • 31.6 mm
      • 32.5 mm
      • 32.7 mm
      • 32.8 mm
      • 33.0 mm
      • 33.6 mm
      • 34.4 mm
      • 34.8 mm
      • 35.5 mm
      • 36.0 mm
      • 37.0 mm
      • 37.2 mm
      • 37.6 mm
      • 38.4 mm
      • 39.2 mm
      • 40.0 mm
      • 41.0 mm
      • 42.0 mm
      • 42.4 mm
      • 42.5 mm
      • 43.2 mm
      • 43.5 mm
      • 44.0 mm
      • 45.0 mm
      • 45.6 mm
      • 46.0 mm
      • 46.5 mm
      • 47.5 mm
      • 48.0 mm
      • 48.8 mm
      • 52.0 mm
      • 54.0 mm
      • 54.5 mm
      • 56.5 mm
      • 57.0 mm
      • 57.5 mm
      • 60.0 mm
      • 61.2 mm
      • 62.0 mm
      • 64.8 mm
      • 70.0 mm
      • 70.8 mm
      • 72.0 mm
      • 72.5 mm
      • 73.2 mm
      • 73.5 mm
      • 74.4 mm
      • 75.6 mm
      • 76.8 mm
      • 79.2 mm
      • 79.5 mm
      • 80.4 mm
      • 81.0 mm
      • 81.6 mm
      • 82.2 mm
      • 82.8 mm
      • 84.0 mm
      • 85.2 mm
      • 86.4 mm
      • 90.0 mm
      • 93.6 mm
      • 94.2 mm
      • 96.0 mm
      • 99.0 mm
      • 102.5 mm
      • 106.8 mm
      • 107.0 mm
      • 108.0 mm
      • 114.0 mm
      • 123.6 mm
      • 127.5 mm
      • 140.0 mm
      • 171.0 mm
      • 172.8 mm
      • 187.5 mm
      • 195.0 mm
      • 205.5 mm
      • 207.0 mm
      • 237.5 mm
      • 268.5 mm
      • 274.5 mm
      • 333.0 mm
    • Minimum bending radius in mm, occasionally flexing
      • 14.4 mm
      • 16.0 mm
      • 18.0 mm
      • 21.2 mm
      • 23.6 mm
      • 24.4 mm
      • 26.0 mm
      • 26.8 mm
      • 27.5 mm
      • 27.6 mm
      • 28.8 mm
      • 30.0 mm
      • 30.8 mm
      • 31.2 mm
      • 34.4 mm
      • 34.8 mm
      • 35.0 mm
      • 39.5 mm
      • 41.2 mm
      • 42.0 mm
      • 43.6 mm
      • 45.0 mm
      • 46.0 mm
      • 46.5 mm
      • 47.6 mm
      • 48.0 mm
      • 49.0 mm
      • 52.5 mm
      • 54.0 mm
      • 54.8 mm
      • 55.0 mm
      • 57.0 mm
      • 57.8 mm
      • 58.0 mm
      • 60.0 mm
      • 60.8 mm
      • 61.0 mm
      • 61.2 mm
      • 64.0 mm
      • 64.8 mm
      • 68.3 mm
      • 69.0 mm
      • 70.0 mm
      • 70.8 mm
      • 71.5 mm
      • 72.0 mm
      • 73.5 mm
      • 75.0 mm
      • 76.5 mm
      • 76.8 mm
      • 77.5 mm
      • 79.5 mm
      • 80.0 mm
      • 80.4 mm
      • 81.0 mm
      • 81.6 mm
      • 82.5 mm
      • 84.0 mm
      • 85.2 mm
      • 85.5 mm
      • 86.0 mm
      • 86.4 mm
      • 87.5 mm
      • 88.8 mm
      • 89.3 mm
      • 90.0 mm
      • 90.5 mm
      • 92.0 mm
      • 93.0 mm
      • 93.6 mm
      • 94.5 mm
      • 96.0 mm
      • 96.3 mm
      • 97.2 mm
      • 98.5 mm
      • 102.5 mm
      • 104.0 mm
      • 106.5 mm
      • 111.0 mm
      • 114.0 mm
      • 117.0 mm
      • 121.5 mm
      • 123.0 mm
      • 123.6 mm
      • 127.5 mm
      • 130.5 mm
      • 140.0 mm
      • 150.0 mm
      • 166.3 mm
      • 171.0 mm
      • 187.5 mm
      • 195.0 mm
      • 205.5 mm
      • 207.0 mm
      • 237.5 mm
      • 268.5 mm
      • 274.5 mm
      • 291.0 mm
      • 333.0 mm
      • 357.0 mm
    • Temperature, fixed installation
      • -100 °C to 205 °C
      • -40 °C to +70 °C
      • -40 °C to +90 °C
      • -40 °C to 100 °C according to IEC
      • -40 °C to 120 °C
      • -40 °C to 120 °C according to EN
      • -40 °C to 120 °C according to IEC
      • -40 °C to 125 °C
      • -40 °C to 125 °C according to EN
      • -40 °C to 150 °C
      • -40 °C to 80 °C
      • -40 °C to 85 °C
      • -40 °C to 90 °C
      • -5 °C to 70 °C
      • -50 °C according to GOST
      • -50 °C to 1000 °C
      • -50 °C to 105 °C
      • -50 °C to 1200 °C
      • -50 °C to 180 °C
      • -50 °C to 200 °C
      • -50 °C to 350 °C
      • -50 °C to 400 °C
      • -50 °C to 650 °C
      • -50 °C to 90 °C
      • -90 °C to 150 °C
    • Temperature, occasionally moved
      • -100 °C to 205 °C
      • -25 °C to 100 °C according to IEC
      • -25 °C to 1000 °C
      • -25 °C to 120 °C according to EN
      • -25 °C to 120 °C according to IEC
      • -25 °C to 1200 °C
      • -25 °C to 150 °C
      • -25 °C to 180 °C
      • -25 °C to 200 °C
      • -25 °C to 350 °C
      • -25 °C to 400 °C
      • -25 °C to 55 °C
      • -25 °C to 650 °C
      • -35 °C to 90 °C
      • -35 °C to 90 °C according to EN
      • -40 °C to 105 °C
      • -40 °C to 150 °C
      • -40 °C to 90 °C
      • -5 °C to 70 °C
      • -5 °C to 80 °C
    • Permanent underwater use up to
      • 10.0 m
  • Certifications and standards
    • Certifications
      • CE marked
      • Ecolab certified
    • EAC certified
      • Yes
      • Not required
    • CPR fire class
      • Dca

Results

(47)