With SKINTOP® brass cable glands from LAPP, your cable is attached, centred, hermetically sealed and has optimum strain relief. Especially in environments where the product is subject to high chemical and mechanical stress. With us you will find halogen-free, extra strain relieving, cold-resistant cable glands as well as cable glands with EMC protection, for ATEX areas and with permanent bending protection.
- M 10
- M 105
- M 110
- M 12
- M 16
- M 20
- M 24
- M 25
- M 32
- M 36
- M 40
- M 50
- M 56
- M 6
- M 63
- M 72
- M 75
- M 8
- M 80
- M 90
- NPT 1 1/2"
- NPT 1 1/4"
- NPT 1"
- NPT 1/2"
- NPT 1/4"
- NPT 2"
- NPT 3/4"
- NPT 3/8"
- PG 11
- PG 13,5
- PG 16
- PG 21
- PG 29
- PG 36
- PG 42
- PG 48
- PG 7
- PG 9
- Rolling Stock
- Processing Industries
- Robotics
- Construction Machinery
- Ships & boats
- Power Grids
- Healthcare & Pharma
- HVAC
- Agricultural & Farm Machinery
- Assembly Machines
- Automotive
- Food & Beverage
- Intralogistics
- Machine tools
- Packaging
- Lifts & Elevators
- Metric
- NPT
- PG
- Chemical resistant
- Flame-retardant
- Halogenfree
- Impact-resistant
- Suitable for EX-applications
- UV-resistant
- Vibration protection
- CCCex-certified
- CE marked
- DNV-certified
- Tested for fire protection for railway vehicles
- UL listed
- UL recognised
- VDE certified
- cUL listed
- cUR recognized