With LAPP multi-entry systems for unassembled cables, up to 30 cables can be inserted into a housing where they are protected against dust and water. This space-saving installation ensures optimum strain relief on the cables. You can choose between different designs and a different number of bushing points.
- Multi-entry
- M 25
- M 32
- M 40
- M 50
- M 63
- Rolling Stock
- Renewable Energy: Solar
- Flame-retardant
- Halogen-free
- Impact-resistant
- Oil-resistant
- Strain relief
- UV-resistant
- UVC resistant
- Vibration protection
- CE marking
- Fire protection tested for railway vehicles
- UL recognized
- cUR recognised
What is a multi-entry for unassembled cables?
Multi-entries are used to feed several cables through the housing of a control cabinet or machine. Often, the cables are only fitted with the necessary connectors on site, i.e. in the control cabinet or machine.
Cables that are inserted into a housing without connectors are unassembled cables.
What are the differences between the LAPP multi-entries for unassembled cables?
Our tried-and-tested LAPP multi-entries for up to 30 unassembled cables offer special features tailored to various applications. They differ fundamentally in the distribution, size and number of individual bushings.
The MULTI product family is characterised by its unique elastic gel technology with innovative membrane technology.
The benefits of MULTI products at a glance
Direct cable entry
High protection ratings
Securely closed and sealed
Get a more detailed overview of our products
SKINTOP® MULTI
SKINTOP® MULTI VENT
SKINTOP® MULTI-M
SKINTOP® CUBE MULTI
When is which multi-entry used for unassembled cables?
We have compiled the following decision criteria to assist you in selecting the multi-entry for unassembled cables:
| SKINTOP® MULTI | SKINTOP® MULTI VENT | SKINTOP® CUBE MULTI | SKINTOP® MULTI-M | |
|---|---|---|---|---|
Assembly cut-out round Ø 25, 30, 40, 50, 63 mm | x | |||
| Rectangular mounting cut-out 36x112 mm | x | x | x | |
| Rectangular mounting cut-out 36x86 mm | x | |||
| Pressure compensation element | x | |||
| Attains IP 68 (0.1 bar / 60 min) | x | x | x |
EMC protection for multi entries with unassembled cables
What can EMC protection look for multi-entries with unassembled cables?
For applications requiring a high level of electromagnetic compatibility (EMC), these SKINTOP® BRUSH ADD-ON 24 can be installed inside the housing. Due to the opposite arrangement, their patented brushes maintain permanent contact with the copper braiding of the cables, ensure constant conductivity and safely discharges interference signals.
You may need these accessories
To keep track of your installed cables, we offer FLEXIMARK® cable marking. With FLEXIMARK®, you can assign a unique designation to each product, from single cores right through to entire power bundles. It is completely individually designed, for example as a marking sleeve or printed label.
To achieve optimum strain relief for the cables inserted into your plant with a multi-entry, you can additionally bundle these with a cable tie inside the housing. You can find all product variants and many practical solutions for binding, bundling and fastening under Cable ties and accessories.