Germany
 
de
en
 
Germany
 
de
en
 

Crimping tools for industrial connectors

For inserts, modules and contacts

The proper tool is available for EPIC® connectors. We also offer tested and approved crimping tools. Our tool can be used to crimp inserts, modules and contacts.

Categories

Connectors
Tools and accessories
  • Crimping insert
  • Crimping tool
  • Locator
  • Power Grids
Filter
  • General information
    • For crimping tool
      • EPIC® CIRCON CRIMPTOOL
      • EPIC® CIRCON CRIMPTOOL DIGITAL
      • EPIC® TOOL CRIMP DIGITAL SMALL
      • EPIC® TOOL CRIMP HAND
      • EPIC® TOOL CRIMP MACHINE
      • Klauke EK 120/42
      • Klauke Type EK 60/22
      • Neko AHPW 400C
      • POWERLOCK CRIMP TOOL C130
    • Suitable crimping insert
      • EPIC® SOLAR TOOL CSC DIE 4mm²
      • EPIC® SOLAR TOOL CSC DIE 6mm²
      • EPIC® SOLAR TOOL DIE 2.5, 4, 6mm²
      • EPIC® SOLAR TOOL DIE 4, 6, 10 mm²
      • EPIC® SOLAR TOOL DIE 4, 6, 10 mm² TUEV
      • EPIC® TOOL DIE D=3.6/16mm²
      • EPIC® TOOL DIE ENDSLEEVE 25mm²
      • EPIC® TOOL DIE H-D 1.6 H-BE 2.5 MC 2.5
      • EPIC® TOOL DIE H-D 1.6 stamp 0.14-0.5mm²
      • EPIC® TOOL DIE H-D 1.6 stamp 1.5-2.5mm²
      • EPIC® TOOL DIE KOAX
      • EPIC® TOOL DIE MC 3.6 machined 1.5-2.5mm²
      • EPIC® TOOL DIE MC 3.6 machined 16mm²
      • EPIC® TOOL DIE MC 3.6 machined 4-10mm²
      • EPIC® TOOL DIE MH 4.0 machined 4-10mm²
      • POWERLOCK TOOL DIE
    • Suitable contact
      • EPIC® H-BE 2.5 machined
      • EPIC® H-D 1.6 machined
      • EPIC® H-D 1.6 stamped
      • EPIC® MC 2.5 mm machined
      • EPIC® MC 3.6 mm machined
      • EPIC® MC coax
      • EPIC® MH 4.0 mm
      • EPIC® MH 8.0 mm
      • EPIC® POWERLOCK
      • Modular MC 10.0 mm machined
      • Modular MC 6.0 mm machined
    • Suitable locator
      • EPIC® TOOL LOC H-D 1.6 MC 2.5 stamped
      • EPIC® TOOL LOC MC 3.6 machined
      • EPIC® TOOL LOC MH 4.0 machined 1.5-10mm²
    • End of sales article
      • No
    • lappDisplayNewIcon
      • No
    • Product type
      • Crimping insert
      • Crimping tool
      • Locator
    • Industry segment
      • Power Grids
  • Product design
    • Connectable conductor cross section min. (AWG)
      • 1 AWG
      • 12 AWG
      • 16 AWG
      • 18 AWG
      • 20 AWG
      • 26 AWG
      • 4 AWG
      • 6 AWG
    • Max. connectable conductor cross-section AWG
      • 1 AWG
      • 12 AWG
      • 14 AWG
      • 16 AWG
      • 20 AWG
      • 4 AWG
      • 6 AWG
      • 8 AWG
    • Connectable conductor cross section

Results

(7)