Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
IE-6-M12XF-S-0,5-P-4-26-FD-M12X-S
ETHERNET/IP
icon sturgeon signal

ETHERLINE® FD Cat.6 patchcords

Pre-assembled Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.6; SF/UTP; Polyurethane; 4x2; M 12 (X-coded), Socket, Straight (180 °); M 12 (X-coded), Plug, Straight (180 °); 0.5 m

IE-6-M12XF-S-0,5-P-4-26-FD-M12X-S

2172207

Add to product comparison

Price

Would you like a personalized offer for this item?

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6 Ethernet.
  • Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • Highly flexible cable design with a cross separator to protect the core pairs for maximum mechanical stress.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Successfully tested for over 4 million bending cycles in cable chains.

Application

  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp and harsh environments.
  • The PU outer sheath and connectors withstand high mechanical stresses.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.