Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ETHERLINE® PN Cat.5 FD Ethernet cable
UKCA markedCE markedETHERNET/IPPROFINETcUL listed US, UL listed US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® PN Cat.5 FD

Ethernet cable; Cable chain, Flexible; PROFINET, ETHERNET/IP; PROFINET® application: Type C; Cat.5e; SF/UTP; PUR; Halogenfree;

ETHERLINE® FD P FC CAT5 2x2xAWG22

2170894

Add to product comparison

Price

471,94 €

(471,94 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Cat. 5 performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.
  • The “Fast Connect“ structure with inner sheath enables easy stripping and assembly of the cable.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.

Application

  • For highly flexible, continuously flexing use in moving machine parts and in the cable chain in the PROFINET network (type C).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry and damp environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.