Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ETHERLINE® TRAIN Ethernet cable
UKCA markedCE markedETHERNET/IPPROFINETVDE certified
uv-resistant.flame-retardanthalogen-freeoil resistanticon sturgeon signal

ETHERLINE® TRAIN

Ethernet cable; Flexible; ETHERNET/IP, PROFINET; PROFINET® application: Type C; Cat.5e; SF/UTP; XLPE; Halogenfree; black

ETHERLINE® TRAIN FLEX Cat.5e 1x4x22/7 PE

2170906

Add to product comparison

Price

421,80 €

(843,59 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For the protection of people and property.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • Compliant with standards for use in rail vehicles (fire safety and cable design requirements according to DIN EN 50264-3-1, type XM).
  • Also certified in accordance with NF testing standards from AFNOR (Association française de normalisation) (see Technical Data).
  • Cross-linked insulation and sheathing materials improve durability at high temperatures.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • For the transmission of analogue and digital signals in the frequency range up to 100 MHz (Cat. 5e) or up to 600 MHz (Cat.6A and Cat.7).

Application

  • For wiring camera, infotainment or ticketing systems in road vehicles.
  • For fixed installation and occasional flexing.
  • For flexible use in the PROFINET network (type B).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • Highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.