Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® CLASSIC FD 810 P Control cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantoil resistanticon powerchain

ÖLFLEX® CLASSIC FD 810 P

Control cable; 3G0.75; Core-Line; U0/U: 300 / 500 V; PUR; Core identification: Numbers; Cable chain

ÖLFLEX® CLASSIC FD 810 P 3G0,75

0026320

Add to product comparison

Price

138,34 €

(276,68 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flexible cable design means excellent product performance.
  • Resistant product thanks to the outer sheath material which is resistant to abrasion, notches and cuts.
  • Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”).
  • Shorter core stranding allows very small bending radii.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • For use in control, regulating and measurement circuits.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use, subject to the temperature range.