Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® HEAT 260 C MC Power cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantoil resistantacid resistanceicon sturgeon signal

ÖLFLEX® HEAT 260 C MC

Power cable; 3G0.75; U0/U: 300 / 500 V; PTFE; Core identification: Colours; Shielded; -190°C - 260°C; Flexible

ÖLFLEX® HEAT 260 C MC 3G0,75

0091330

Add to product comparison

Price

1.462,43 €

(1.462,43 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Space and weight-saving installations due to small cable diameters
  • Stress crack resistant to frequent ambient temperature fluctuations
  • Due to good electrical and mechanical properties suitable for sensor technology
  • Low outgassing behaviour
  • Resistant to contact with mostly all highly aggressive chemical media

Application

  • For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces
  • Typical fields of application- Industrial furnace construction- Foundries- Chemical industry- Power plant engineering- Paint shop line technology- Heating elements- Polymer processing- Wind turbine engineering
  • ÖLFLEX® HEAT 260 has proven to be an effective solution in harsh environments such as paint shop lines
  • Sensor systems, e.g. level sensors